Dear Cummins Supplier,

Thanks for your support of Cummins. As a valued supply chain partner, Central Supply Chain Operations would like to inform you of the below routing instructions/guidance when scheduling a shipment. This guide provides instructions for both U.S. domestic and International lanes.

Domestic Shipments

Shipments that are greater than 150 pounds that will originate and deliver in the contiguous United States.

Enter all orders for LTL (Less than Truckload), TL (Truckload) and/or flatbed shipments into Transplace's online web portal (https://www.transplace.com).

Please note, Transplace will not have access to your product cost. Transplace will act as the single portal for order entry which will allow Cummins to optimize and manage the transportation network across all business units.

Please reach out to Transplace via e-mail: [email protected] with any questions, or in order to establish account credentials for entering your shipments online at https://transplace.com

 

Site-Specific Instructions:

Cummins North America Aftermarket Network (MDC and IRC)

 

International Shipments

Defined by mode (Ocean or Air) that cross international borders during transit.

Ocean :

  • LCL (Less than container load): Less than 14,400 kg or 15 cbms
  • FCL (Full container load): More than 14,400 kg or 15 cbms

Air :

Supplier must obtain approval from Cummins planner prior to arranging expedited airfreight. This approval must be in writing and provided the appropriate Freight Forwarder at the time the shipment is booked.

Please note the following list of contacts that will support booking of international Air or Ocean shipments. Please contact the specific forwarder for the shipment lane identified below. They will answer any questions you have regarding the requirements of the shipping process.

Shipment OriginShipment DestinationFreight ForwarderBusiness UnitEmailPhone Number
BrazilNorth AmericaExpeditorsAll[email protected]/ [email protected]651-905-8649/ 55 11 5054-4627
EuropeNorth AmericaCraneAll[email protected]44 (0) 1784 438800
Far East/ AsiaNorth AmericaExpeditorsAll[email protected]/ [email protected]651-905-8649/ 86.21.5257.4698
IndiaNorth AmericaCEVAAll[email protected]022 30907735
North AmericaAustraliaCH RobinsonAll[email protected]630-542-6770
North AmericaBrazilCraneAll[email protected]630-477-9026
North AmericaEuropeCraneAll[email protected]630-477-9026
North AmericaFar East/ AsiaK&NAll[email protected]847-290-2774
North AmericaIndiaCraneAll[email protected]480-862-9188
SingaporeNorth AmericaExpeditorsAll[email protected]/ [email protected]651-905-8649/ 86.21.5257.4698
Tokyo, JapanNorth AmericaExpeditorsAll[email protected]/ [email protected]651-905-8649/ 86.21.5257.4698
United KingdomNorth AmericaCraneAll[email protected]44 (0) 1784 438800
IndiaNorth AmericaExpeditorsCPS[email protected] / [email protected]651-905-8649/ 91 20 4100 7120
Shanghai, ChinaNorth AmericaCraneCTT[email protected]630-477-9026

Parcel – Shipments less than 150 lbs.

As FedEx is our primary parcel carrier please use their interactive shipping guide to schedule your parcel shipment or print your shipment label unless otherwise instructed by the Cummins Sourcing Manager, Material Planner or the North American Logistics team at: 

[email protected]. (http://www.fedex.com/us/help-guide/shipping.html ).

Additional instructions for FedEx international parcel shipments -  FedEx International Parcel Shipping Instruction and Common Issues.docx (DOC, 1MB)

For any additional questions please reach out to either your Cummins Sourcing/Purchasing and Materials Lead or the North American Logistics team at [email protected]