UK Supplier Payments
UK Supplier Payments - English
Our Preferred method of Invoice Submission is via Email:
| [email protected] |
One e-mail should contain at least one attachment but can contain multiple attachments
There are some restrictions on size and format of email attachments you must adhere to:
- Only PDF invoices will be accepted. All other invoice formats will be rejected.
- Invoices that do not match the way the purchase order is written will be returned to suppliers as unable to process.
- Email sizes must be less than 10MB, otherwise emails will be rejected.
Please update your records to minimize any delay to your payment.
Your invoices must continue to quote the correct invoice/bill to address (see below for 'ship to' addresses)
- Invoice/bill to address must be shown on your invoice
- Business Delivery Address must be shown on your invoice
- Delivery/advice notes must be sent with the goods to the delivery address
- Sending invoices in PDF format via email
EXL Payment Queries (freight invoices):
| [email protected] |
Out of Scope suppliers for this Invoice 'Bill to' change – legal invoices and EXL freight suppliers
| LEGAL | EXL Freight |
| 3rd Floor 10 East Bourne Terrance Paddington London W2 6LG | CUMMINS TR KOSMONAUTU 8 CZECH REPUBLIC |
SUPPLIER RESPONSIBILITIES:
Ensure that the Purchase Order Number – PO – and invoice match exactly:
- Verify that all line items on the PO and invoice match exactly with regards to item description, unit of measure and quantity, unit price; currency, and supplier part number (if applicable).
- If there are any discrepancies or changes, communicate with the purchasing contact prior to invoicing. Inconsistencies will result in the delay of payment.
Submit a complete and accurate invoice:
- Your VAT Identification number must be clearly stated.
- Our VAT identification number must be clearly stated.
- The invoice must include the tax point date of invoicing as well as a continuous invoice number.
- The invoice must include the date/month of performance.
- The Cummins issued PO number, MUST be included on the invoice.
- Invoices should state part number and a description of the goods/services at invoice line level.
- The invoice must contain invoice lines that match the PO. No positive and negative line amounts may be included on the same invoice. Credits or adjustments for returned goods or services must be issued in the form of a credit note.
- The invoice must contain your company name. Your supplier name must be the same as the name referred to on the PO. Inform the purchasing contact of any changes to your supplier information, including supplier name or remittance address.
- Invoice net amounts must be split by tax rate and tax exemption.
Purchase Order Enquiries:
- If you have any queries relating to the PO– please contact the original buyer at the point of purchase
- IMPORTANT NOTICE: Please quote the correct Billing Address to ensure the invoice can be processed and VAT reclaimed.
- Any invoices that fail to quote the correct information will be rejected.
- Rejection Code: RTSLEN – Returned to Supplier for not quoting the correct Legal Entity name. This will show on any remittances sent out.
Please only post if no invoice has been sent via email.
Book Code | Site Code | Post Invoices to: | Delivery address: Site Full Address | Accounts Payable Email | Purchase Order (INDIRECT/ DIRECT) Numbers Starting | |
|---|---|---|---|---|---|---|
| 40 | DAR | Cummins Ltd (DAR) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Engine Plant, Yarm Road, Darlington, County Durham, DL1 4PW | [email protected] | INDXXXXXXX or 400XXXXX | |
| 42 | FGB (FME) | Cummins Ltd (FGB) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UKLC (Cummins Limited (042)), Parsons Road, Daventry, NN11 8RA | [email protected] | INDXXXXXXX or 42000XXXX | |
| 49 | CTT (HUD, HST) | Cummins Ltd (CTT) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Turbo Technology, St Andrews Road, Huddersfield, HD1 6RA | [email protected] | INDXXXXXXX or 495XXXXX | |
| 75 | DAV | Cummins Ltd (DAV) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Ltd, Royal Oak Way South, Daventry, NN11 8NU | [email protected] | INDXXXXXXX or 750XXXXX | |
| 229 | UK Kent (ESB) | [email protected] | ||||
| 250 | DBU Italy | [email protected] | ||||
| 268 | DBU CUK Ireland | Cummins Ltd (CUK) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UK, Unit E3, North City Business Park, Finglas, Dublin 11, Ireland | [email protected] | 7 Digits starting either 24, 35, 43, 42, 45, 63 | |
| 281 | DBU UK CUK | Cummins Ltd (CUK) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UK, 40-44 Rutherford Drive, Park Farm South, Wellingborough, Northampton, NN8 6AN | [email protected] | 7 Digits starting either 24, 35, 43, 42, 45, 63 | |
| 321 | DRS UK Cumbernauld | Cummins Ltd (DRS) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Diesel Recon UK, 2-10 Napier Place, Wardpark North, Cumbernauld, Strathclyde, G68 0PB | [email protected] | INDXXXXXXX or 321XXXXXX | |
| 356 | DCB CES Darlington | Cummins Ltd (DCB) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Emission Solutions, Yarm Road, Darlington, County Durham, DL1 4PW | [email protected] | INDXXXXXXX or 356XXXXXX | |
| 367 | Belgium | [email protected] | ||||
| 368 | DBU Germany | [email protected] | ||||
| 470 | UK Stamford NIL (CGT, Newage) | Cummins Generator Technologies Limited c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Generators Technologies Limited Sopwith Way, Drayton Fields Industrial Estate, Daventry,Northants,NN11 8A CEVA Logistics, c/o Cummins Generator Technologies Ltd, Max Park, Corby, Northants. NN17 1NN Cummins Generators Technologies Limited Manufacturing Building -Unit 16 Ryhall Road, Stamford, Lincs , PE9 1XT | [email protected] | INDXXXXXXX, NILPXXXXX or 470XXXXXX | |
| 503 | CPG (CPGK) UK Kent | Cummins Power Generation Limited c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins Power Generation, Manston Park, Columbus Avenue, Manston, Ramsgate, CT12 5BF. | [email protected] | INDXXXXXXX, 503XXXXXX, or 593XXXXX | |
| 702 | CBE | Cummins Ltd (CBS) | Cummins Business Services | [email protected] | INDXXXXXXX | |
| 718 | DBU Sweden | [email protected] | ||||
| 723 | DBU Norway | [email protected] | ||||
| 724 | DBU Netherlands | [email protected] | ||||
| 738 | DBU Spain | [email protected] | ||||
| 852/A9F | Turkey | [email protected] | ||||
| AAD | AAD | Cummins Electrified Power Europe Limited | Cummins Electrified Power Europe Limited, Precedent House, 3 Precedent Drive, Rooksley, Milton Keynes, MK13 8HF | [email protected] | INDXXXXXXX or 2XXXX | |
| A3A | JVK (JVO) UK | Cummins Limited (A3A) c/o Cummins Business Services UK PO Box 120 BLYTH NE24 9EP | Cummins UKLC (Cummins Limited (A3A)), Parsons Road, Daventry, NN11 8RA | [email protected] | INDXXXXXXX, 1004XXXXXXXXXX, or XXXXX | |
| A83 | Germany | [email protected] | ||||
| JMB | UK | [email protected] | ||||